Intelligent power device 600V (High voltage PWM DC brushless motor driver)
Feature | 5V Voltage Regulator |
---|---|
Number of Circuits | 1 |
Protection Functions | Overcurrent / Thermal shutdown / Overvoltage |
Output configuration | 3-phase full-bridge |
Drive Type | Sine-wave / Square-wave |
Control Circuit | Non-built-in |
Power Block | IGBT |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSSOP31 |
---|---|
Package Image |
![]() |
Pins | 31 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
17.5×11.93×2.2 |
Package Dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output current(DC) | IOUT(DC) | 1 | A |
Power Supply Voltage | VBB | 600 | V |
Power Supply Voltage | VCC | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating power supply voltage | VBB | - | 50 to 450 | V |
Operating power supply voltage | VCC | - | 13.5 to 16.5 | V |
Output saturation voltage (Max) | VCEsatH | - | 3.3 | V |
Output saturation voltage (Max) | VCEsatL | - | 3.3 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS |
---|---|---|---|
TPD4163F,LF | 1000 | - | Yes |
Contact us
Contact usFrequently Asked Questions
FAQs